Surface Mount - Piano
weld-on - s/s
| Price & Availability | Article | Finish | Mount | h1 | h2 | l1 | l2 | w1 | w2 | Fx kN | Fy kN | d1 | ||||||||||||||||||
| S1136.AW0020 | Chrome | Rear | 20.5 | 7 | 54 | 38 | 40 | 26 | 1.5 | 1.8 | M6 | |||||||||||||||||||
£ 4.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Finish Chrome Mount Rear h1 20.5 h2 7 l1 54 l2 38 w1 40 w2 26 Fx
kN 1.5 Fy
kN 1.8 d1 M6 | ||||||||||||||||||||||||||||||
| S1136.AW0320 | Black Coated | Rear | 20.5 | 7 | 54 | 38 | 40 | 26 | 1.5 | 1.8 | M6 | |||||||||||||||||||
£ 4.42 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Finish Black Coated Mount Rear h1 20.5 h2 7 l1 54 l2 38 w1 40 w2 26 Fx
kN 1.5 Fy
kN 1.8 d1 M6 | ||||||||||||||||||||||||||||||
| S1136.AW0030 | Chrome | Rear | 21.0 | 6 | 50 | 30 | 76 | 56 | 1.125 | 1.49 | M6 | |||||||||||||||||||
£ 4.57 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Finish Chrome Mount Rear h1 21.0 h2 6 l1 50 l2 30 w1 76 w2 56 Fx
kN 1.125 Fy
kN 1.49 d1 M6 | ||||||||||||||||||||||||||||||
| S1136.AW0330 | Black Coated | Rear | 21.0 | 6 | 50 | 30 | 76 | 56 | 1.125 | 1.49 | M6 | |||||||||||||||||||
£ 4.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Finish Black Coated Mount Rear h1 21.0 h2 6 l1 50 l2 30 w1 76 w2 56 Fx
kN 1.125 Fy
kN 1.49 d1 M6 | ||||||||||||||||||||||||||||||
Hinge: die cast zinc, chrome plated or black powder coated.
Pin: steel
Opening angle 180°.