Surface Mount - Piano
weld-on - s/s
Price & Availability | Article | Finish | Door return | Fx N | Fy N | mc min. | ts panel thickness | ||||||||||||||||||
S1921.AW0010 | Black coated | 17 | 405 | 805 | 2 | 2.0 | |||||||||||||||||||
£ 4.08 per unit (click for quantity discounts) Ready to despatch 57 Need more? Please call us.
Finish Black coated Door return 17 Fx
N 405 Fy
N 805 mc
min. 2 ts panel thickness 2.0 |
Hinge: die cast zinc, black powder coated.
Pin: stainless steel AISI 304.
For sheet metal and machine enclosures with a 17mm door return, upto 2mm thick. For installation dimension see cut out detail.
Universal left or right hand opening doors. Max. opening angle 180°.
Mounting via M5 countersunk screws (not supplied).
dr= Maximum door return suitable for use with hinge.
mc= Minimum clearance advised between enclosure cover and body to ensure smooth, full opening of elclosure cover.