Surface Mount - Piano
weld-on - s/s
Units | Price/unit after discount | Applied Discount |
1-19 | £ 4.08 | 0% |
20-49 | £ 3.67 | 10% |
50-99 | £ 3.47 | 15% |
100-499 | £ 3.06 | 25% |
500+ | £ 2.65 | 35% |
Hinge: die cast zinc, black powder coated.
Pin: stainless steel AISI 304.
For sheet metal and machine enclosures with a 17mm door return, upto 2mm thick. For installation dimension see cut out detail.
Universal left or right hand opening doors. Max. opening angle 180°.
Mounting via M5 countersunk screws (not supplied).
dr= Maximum door return suitable for use with hinge.
mc= Minimum clearance advised between enclosure cover and body to ensure smooth, full opening of elclosure cover.