Surface Mount - Piano
weld-on - s/s
| Price & Availability | Article | Size | h1 | h2 | l1 | l2 | w1 | w2 | ||||||||||||||||||
| S0523.HW0040 | 40 x 40 | 9.0 | 5 | 40 | 25 | 40 | 25 | |||||||||||||||||||
£ 12.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size 40 x 40 h1 9.0 h2 5 l1 40 l2 25 w1 40 w2 25 | ||||||||||||||||||||||||||
| S0523.HW0050 | 50 x 50 | 11.5 | 6 | 50 | 30 | 50 | 30 | |||||||||||||||||||
£ 13.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size 50 x 50 h1 11.5 h2 6 l1 50 l2 30 w1 50 w2 30 | ||||||||||||||||||||||||||
| S0523.HW0060 | 60 x 60 | 15.0 | 8 | 60 | 36 | 60 | 36 | |||||||||||||||||||
£ 14.29 per unit (click for quantity discounts) Ready to despatch 515 Need more? Please call us.
Size 60 x 60 h1 15.0 h2 8 l1 60 l2 36 w1 60 w2 36 | ||||||||||||||||||||||||||
| Price & Availability | Article | d1 | d2 | d3 | 90° Angled stress kN | Axial load Fx max. N | Axial stress kN | Radial load Fx N | Radial stress kN | ||||||||||||||||||
| S0523.HW0040 | 10.5 | 5.3 | 4 | 2.00 | - | 1.45 | - | 2.1 | |||||||||||||||||||
£ 12.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 10.5 d2 5.3 d3 4 90° Angled stress
kN 2.00 Axial load Fx
max.
N - Axial stress
kN 1.45 Radial load Fx
N - Radial stress
kN 2.1 | |||||||||||||||||||||||||||
| S0523.HW0050 | 12.5 | 6.3 | 7 | 2.45 | 1.3 | 2.10 | 1.2 | 3.5 | |||||||||||||||||||
£ 13.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 12.5 d2 6.3 d3 7 90° Angled stress
kN 2.45 Axial load Fx
max.
N 1.3 Axial stress
kN 2.10 Radial load Fx
N 1.2 Radial stress
kN 3.5 | |||||||||||||||||||||||||||
| S0523.HW0060 | 12.5 | 8.4 | 8 | 4.40 | 1.8 | 3.20 | 1.5 | 6.0 | |||||||||||||||||||
£ 14.29 per unit (click for quantity discounts) Ready to despatch 515 Need more? Please call us.
d1 12.5 d2 8.4 d3 8 90° Angled stress
kN 4.40 Axial load Fx
max.
N 1.8 Axial stress
kN 3.20 Radial load Fx
N 1.5 Radial stress
kN 6.0 | |||||||||||||||||||||||||||
Stainless steel, AISI 304.
For plain/flush mounted doors, as well as electrical panels and covers.
Opening angle 180°.