Surface Mount - Piano
weld-on - s/s
| Price & Availability | Article | Type | Finish | Size | Fx kN | Fy kN | Opening angle ° | ||||||||||||||||||
| S1823.AW0010 | Left Hand | Black Coated | 130 x 135 | 1.8 | 1.5 | 180° | |||||||||||||||||||
£ 31.23 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
Type Left Hand Finish Black Coated Size 130 x 135 Fx
kN 1.8 Fy
kN 1.5 Opening angle
° 180° | |||||||||||||||||||||||||
| S1823.AW0020 | Right Hand | Black Coated | 130 x 135 | 1.8 | 1.5 | 180° | |||||||||||||||||||
£ 31.23 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us.
Type Right Hand Finish Black Coated Size 130 x 135 Fx
kN 1.8 Fy
kN 1.5 Opening angle
° 180° | |||||||||||||||||||||||||
Die cast zinc, pocked black powder coated.
Shaft: stainless steel AISI 304.
Ideal for heating and ventilation applications, for use on flat panels and covers. Mounting via M8 screws.
Max. opening angle 180°.
Adjustments of hinge by ± 2,5mm axial and ± 1mm radial is possible.