Surface Mount - Piano
weld-on - s/s
| Units | Price/unit after discount | Applied Discount |
| 1-19 | £ 33.45 | 0% |
| 20-49 | £ 30.11 | 10% |
| 50-99 | £ 28.43 | 15% |
| 100-499 | £ 25.09 | 25% |
| 500+ | £ 21.74 | 35% |
Die cast zinc, pocked black powder coated.
Shaft: stainless steel AISI 304.
Ideal for heating and ventilation applications, for use on flat panels and covers. Mounting via M8 screws.
Max. opening angle 180°.
Adjustments of hinge by ± 2,5mm axial and ± 1mm radial is possible.