Surface Mount - Piano
weld-on - s/s
Price & Availability | Article | a | b | c | e | g | h | l | j | k | m | f | Fx N | Fy N | d | ||||||||||||||||||
S2015.AW0022 | 4 | 13.0 | M 4 | 22 | 22 | 13 | 10 | Ø5 | 8 | 9.0 | 30 | 600 | 460 | 22.0 | |||||||||||||||||||
£ 2.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
a 4 b 13.0 c M 4 e 22 g 22 h 13 l 10 j Ø5 k 8 m 9.0 f 30 Fx
N 600 Fy
N 460 d 22.0 | |||||||||||||||||||||||||||||||||
S2015.AW0028 | 4 | 18.5 | M 4 | 22 | 22 | 13 | 10 | Ø5 | 8 | 14.5 | 30 | 700 | 800 | 27.5 | |||||||||||||||||||
£ 3.29 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
a 4 b 18.5 c M 4 e 22 g 22 h 13 l 10 j Ø5 k 8 m 14.5 f 30 Fx
N 700 Fy
N 800 d 27.5 | |||||||||||||||||||||||||||||||||
S2015.AW0035 | 8 | 20.0 | M 5 | 45 | 50 | 18 | 14 | Ø8 | 11 | 18.0 | 60 | 1000 | 1200 | 35.0 | |||||||||||||||||||
£ 5.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
a 8 b 20.0 c M 5 e 45 g 50 h 18 l 14 j Ø8 k 11 m 18.0 f 60 Fx
N 1000 Fy
N 1200 d 35.0 |
Hinge: die cast zinc, black powder coated.
Pin: steel, nickel-plated.
Opening angle 180°. Mounting via screws dimension c.