Surface Mount - Piano
weld-on - s/s
| Price & Availability | Article | Finish | Size | Fx kN | Fy kN | d1 | d2 | Opening angle ° | ||||||||||||||||||
| S1174.AW0010 | Chrome Plated | 59 x 18 | 2.0 | 1.52 | M10 | M 8 | 180° | |||||||||||||||||||
£ 6.48 per unit (click for quantity discounts) Ready to despatch 173 Need more? Please call us.
Finish Chrome Plated Size 59 x 18 Fx
kN 2.0 Fy
kN 1.52 d1 M10 d2 M 8 Opening angle
° 180° | ||||||||||||||||||||||||||
| S1174.AW0020 | Black Coated | 59 x 18 | 2.0 | 1.52 | M10 | M 8 | 180° | |||||||||||||||||||
£ 6.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Finish Black Coated Size 59 x 18 Fx
kN 2.0 Fy
kN 1.52 d1 M10 d2 M 8 Opening angle
° 180° | ||||||||||||||||||||||||||
Hinge: die cast zinc.
For electrical panels and covers.
Max. opening angle 180°.
Parts supplied tightly fitted.