Surface Mount - Piano
weld-on - s/s
Price & Availability | Article | a | h | p1 | p2 | p3 | p4 | p5 | t | w | Load/pair kg | Weight g | ||||||||||||||||||
S0740.AC0009 | 14.0 | 89.0 | 9.1 | 8.0 | 9.1 | 35.4 | - | 3.0 | 89.0 | 25 | 145 | |||||||||||||||||||
£ 18.41 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
a 14.0 h 89.0 p1 9.1 p2 8.0 p3 9.1 p4 35.4 p5 - t 3.0 w 89.0 Load/pair
kg 25 Weight
g 145 | ||||||||||||||||||||||||||||||
S0740.AC0010 | 14.8 | 101.6 | 9.5 | 9.5 | 13.0 | 25.5 | 24.6 | 3.4 | 101.6 | 40 | 195 | |||||||||||||||||||
£ 24.77 per unit (click for quantity discounts) Ready to despatch 10 Need more? Please call us.
a 14.8 h 101.6 p1 9.5 p2 9.5 p3 13.0 p4 25.5 p5 24.6 t 3.4 w 101.6 Load/pair
kg 40 Weight
g 195 | ||||||||||||||||||||||||||||||
S0740.AC0011 | 14.8 | 114.3 | 9.5 | 15.9 | 12.9 | 28.6 | 31.3 | 3.4 | 114.3 | 45 | 420 | |||||||||||||||||||
£ 38.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
a 14.8 h 114.3 p1 9.5 p2 15.9 p3 12.9 p4 28.6 p5 31.3 t 3.4 w 114.3 Load/pair
kg 45 Weight
g 420 |
Stainless steel, AISI 304, satin finish.