Surface Mount - Piano
weld-on - s/s
Price & Availability | Article | Finish | Mount | h1 | l1 | l2 | w1 | w2 | Fx kN | Fy kN | d1 | d3 | ||||||||||||||||||
S0750.AW0020 | Chrome | Front | 7 | 54 | 38 | 40 | 26 | 1.5 | 1.8 | 7 | Ø6 | |||||||||||||||||||
£ 4.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Finish Chrome Mount Front h1 7 l1 54 l2 38 w1 40 w2 26 Fx
kN 1.5 Fy
kN 1.8 d1 7 d3 Ø6 | ||||||||||||||||||||||||||||||
S0750.AW0320 | Black Coated | Front | 7 | 54 | 38 | 40 | 26 | 1.5 | 1.8 | 7 | Ø6 | |||||||||||||||||||
£ 4.16 per unit (click for quantity discounts) Ready to despatch 14 Need more? Please call us.
Finish Black Coated Mount Front h1 7 l1 54 l2 38 w1 40 w2 26 Fx
kN 1.5 Fy
kN 1.8 d1 7 d3 Ø6 | ||||||||||||||||||||||||||||||
S0750.AW0030 | Chrome | Front | 6 | 50 | 30 | 76 | 56 | 1.125 | 1.49 | 7 | Ø6 | |||||||||||||||||||
£ 4.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Finish Chrome Mount Front h1 6 l1 50 l2 30 w1 76 w2 56 Fx
kN 1.125 Fy
kN 1.49 d1 7 d3 Ø6 | ||||||||||||||||||||||||||||||
S0750.AW0330 | Black Coated | Front | 6 | 50 | 30 | 76 | 56 | 1.125 | 1.490 | 7 | Ø6 | |||||||||||||||||||
£ 3.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Finish Black Coated Mount Front h1 6 l1 50 l2 30 w1 76 w2 56 Fx
kN 1.125 Fy
kN 1.490 d1 7 d3 Ø6 |
Hinge: die cast zinc, chrome plated or black powder coated.
Pin: steel
Opening angle 180°.