Surface Mount - Piano
weld-on - s/s
Price & Availability | Article | Size | h1 | h2 | l2 | w1 | w2 | Fx kN | Fy kN | d1 | d2 | d3 | ||||||||||||||||||
S0563.AW0040 | 40 x 40 | 9.8 | 5 | 25 | 40 | 25 | - | - | 10.5 | 5.3 | 6 | |||||||||||||||||||
£ 1.54 per unit (click for quantity discounts) Ready to despatch 238 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 40 x 40 h1 9.8 h2 5 l2 25 w1 40 w2 25 Fx
kN - Fy
kN - d1 10.5 d2 5.3 d3 6 | ||||||||||||||||||||||||||||||
S0563.AW0050 | 50 x 50 | 11.5 | 5 | 30 | 50 | 30 | 1.2 | 1.3 | 12.5 | 6.3 | 6 | |||||||||||||||||||
£ 2.69 per unit (click for quantity discounts) Ready to despatch 86 Need more? Please call us.
Size 50 x 50 h1 11.5 h2 5 l2 30 w1 50 w2 30 Fx
kN 1.2 Fy
kN 1.3 d1 12.5 d2 6.3 d3 6 |
Body: polyamide.
Pin: steel, nickel plated.
For plain/flush mounted doors, as well as electrical panels and covers. Opening angle 180°.