Surface Mount - Piano
weld-on - s/s
Price & Availability | Article | h1 | h2 | l1 | l2 | w1 | w2 | w3 | d1 | d2 | 90° Angled stress | Axial load Fx max. N | Axial stress kN | Radial load Fx max. N | Radial stress kN | ||||||||||||||||||
S1131.AW0060 | 15 | 8 | 60 | 36 | 90 | 44 | 18 | 8.4 | 8 | 1.5 | 1.2 | 1.5 | 1.12 | 4.5 | |||||||||||||||||||
£ 10.69 per unit (click for quantity discounts) Ready to despatch 39 Need more? Please call us.
h1 15 h2 8 l1 60 l2 36 w1 90 w2 44 w3 18 d1 8.4 d2 8 90° Angled stress 1.5 Axial load Fx
max.
N 1.2 Axial stress
kN 1.5 Radial load Fx
max.
N 1.12 Radial stress
kN 4.5 |
Hinge: black powder, die cast zinc coated.
Pin: nickle-plated steel.
Opening angle 180°.