Surface Mount - Piano
weld-on - s/s
Price & Availability | Article | Finish | h1 | h2 | l1 | l2 | w1 | w2 | w3 | w4 | Fx N | Fy N | d1 | d2 | g off set | ||||||||||||||||||
S2017.AW0030 | Black Powder Coated | 11.5 | 7.5 | 30 | 23 | 26 | 18 | 8 | 8 | 1150 | 700 | M 4 | 4 | 3.5 | |||||||||||||||||||
£ 3.08 per unit (click for quantity discounts) Ready to despatch 68 Need more? Please call us.
Finish Black Powder Coated h1 11.5 h2 7.5 l1 30 l2 23 w1 26 w2 18 w3 8 w4 8 Fx
N 1150 Fy
N 700 d1 M 4 d2 4 g off set 3.5 |
Body: die cast zinc, black powder coated.
Pin: steel, nickel plated.
Opening angle 180°. Mounting via M4 screws.