Surface Mount - Piano
weld-on - s/s
Units | Price/unit after discount | Applied Discount |
1-19 | £ 3.08 | 0% |
20-49 | £ 2.77 | 10% |
50-99 | £ 2.62 | 15% |
100-499 | £ 2.31 | 25% |
500+ | £ 2.00 | 35% |
Body: die cast zinc, black powder coated.
Pin: steel, nickel plated.
Opening angle 180°. Mounting via M4 screws.