Surface Mount - Piano
weld-on - s/s
Units | Price/unit after discount | Applied Discount |
1-19 | £ 31.23 | 0% |
20-49 | £ 28.11 | 10% |
50-99 | £ 26.55 | 15% |
100-499 | £ 23.42 | 25% |
500+ | £ 20.30 | 35% |
Die cast zinc, pocked black powder coated.
Shaft: stainless steel AISI 304.
Ideal for heating and ventilation applications, for use on flat panels and covers. Mounting via M8 screws.
Max. opening angle 180°.
Adjustments of hinge by ± 2,5mm axial and ± 1mm radial is possible.