Surface Mount - Piano
weld-on - s/s
Units | Price/unit after discount | Applied Discount |
1-9 | £ 24.10 | 0% |
10-19 | £ 21.69 | 10% |
20-49 | £ 20.49 | 15% |
50-99 | £ 19.28 | 20% |
100+ | £ 18.08 | 25% |
Body: aluminium.
Spacer: polyacetal.
Pin: stainless steel, AISI 304.
Due to unique spacers, hinge generates no friction powder and is ideal for semiconductor rooms, clean rooms, medical and food processing applications.