Surface Mount - Piano
weld-on - s/s
Units | Price/unit after discount | Applied Discount |
1-19 | - | 0% |
20-49 | - | 10% |
50-99 | - | 15% |
100-499 | - | 25% |
500+ | - | 35% |
Die Cast Zinc, Black Powder Coated Pin: steel, nickel plated.
Die Cast Zinc, Chrome Finish Pin: steel, nickel plated.
For plain/flush mounted doors, as well as electrical panels and covers.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com