Surface Mount - Piano
weld-on - s/s
Units | Price/unit after discount | Applied Discount |
1-19 | £ 6.60 | 0% |
20-49 | £ 5.94 | 10% |
50-99 | £ 5.61 | 15% |
100-499 | £ 4.95 | 25% |
500+ | £ 4.29 | 35% |
Die cast zinc, nickel plated.
Hinge flush when opened.
Max door thickness: 16-20mm. Overlay coverage: 14-16mm.
Hinge alignment adjustable after installaton. Max. opening angle 90°.
Ideal for use in hi-fi cabinets, writing desks etc.