Surface Mount - Piano
weld-on - s/s
Units | Price/unit after discount | Applied Discount |
1-19 | £ 15.16 | 0% |
20-49 | £ 13.64 | 10% |
50-99 | £ 12.89 | 15% |
100-499 | £ 11.37 | 25% |
500+ | £ 9.85 | 35% |
Hinge: stainless steel AISI 304, wire-drawing polishing.
For sheet metal and machine enclosures with a 19 to 21mm door return, up to 2mm thick. For installation dimension see cut out detail.
Universal left or right hand opening doors.
Max. opening angle 180°.
Use M6 nut on intergrated stud to secure (not supplied).
dr= Maximum door return suitable for use with hinge.
mc= Minimum clearance advised between enclosure cover and body to ensure smooth, full opening of enclosure cover.