Surface Mount - Piano
weld-on - s/s
Units | Price/unit after discount | Applied Discount |
1-19 | £ 4.57 | 0% |
20-49 | £ 4.11 | 10% |
50-99 | £ 3.88 | 15% |
100-499 | £ 3.43 | 25% |
500+ | £ 2.97 | 35% |
Hinge: die cast zinc, black powder coated.
Pin: steel, nickel-plated.
Opening angle 180°.
Mounting via use of installation clip and "t-nut" slot on hinge body. Requires additional cutout in frame (see technical drawing).
dr= Maximum door return suitable for use with hinge.
mc= Minimum clearance advised between enclosure cover and body to ensure smooth, full opening of elclosure cover.