Surface Mount - Piano
weld-on - s/s
| Units | Price/unit after discount | Applied Discount |
| 1-49 | £ 5.06 | 0% |
| 50-99 | £ 4.55 | 10% |
| 100-199 | £ 4.05 | 20% |
| 200-499 | £ 3.80 | 25% |
| 500-999 | £ 3.54 | 30% |
| 1000+ | £ 3.04 | 40% |
Black Coated
Body: die cast zinc, black powder coated.
Pin: steel, nickel plated.
Chrome
Body: die cast zinc, chrome plated.
Pin: steel, nickel plated.
For plain/flush mounted doors, as well as electrical panels and covers. Opening angle 180°