Surface Mount - Piano
weld-on - s/s
| Units | Price/unit after discount | Applied Discount |
| 1-19 | £ 8.33 | 0% |
| 20-49 | £ 7.50 | 10% |
| 50-99 | £ 7.08 | 15% |
| 100-499 | £ 6.25 | 25% |
| 500+ | £ 5.41 | 35% |
Black Coated
Body: die cast zinc, black powder coated.
Pin: steel, nickel plated.
Chrome
Body: die cast zinc, chrome plated.
Pin: steel, nickel plated.
For plain/flush mounted doors, as well as electrical panels and covers. Opening angle 180°