Surface Mount - Piano
weld-on - s/s
Units | Price/unit after discount | Applied Discount |
1-19 | £ 3.76 | 0% |
20-49 | £ 3.38 | 10% |
50-99 | £ 3.20 | 15% |
100-499 | £ 2.82 | 25% |
500+ | £ 2.44 | 35% |
Hinge: die cast zinc.
Pin: steel, nickel-plated.
Bushing: PA.
Not supplied: SCREWS.
Universal left or right hand opening doors. For external mounting on cabinets, surface mounted doors, sheet metal doors etc. Mounting via concealed 3 x M6 screws.
Max. opening angle 180°.
Parts supplied tightly fitted.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com