Units | Price/unit after discount | Applied Discount |
1-19 | £ 12.44 | 0% |
20-49 | £ 11.20 | 10% |
50-99 | £ 10.57 | 15% |
100-499 | £ 9.33 | 25% |
500+ | £ 8.09 | 35% |
Panel: black PA.
Insert: die cast zinc, bright chrome-plated
Cam and rod: white zinc plated steel. Type one: rod control system.
Type two: cam control.
Not Supplied: CAM nor Key: order separately.
Order cam and key separately.
Cams: see suitable cam A0203, A0224 and A0240. Select "without projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Keys: see A0102.
Rods & Guides: to achieve 3-point latching - A0303, A0321, A0325.
Ideal for electrical cabinets & enclosures with max. panel thickness of 2mm.