| Price & Availability | Article | Insert driver | Type | l | w | lh | ||||||||||||||||||
| A4241.AW0010 | 3mm Double Bit | Rod Control | 157.5 | 30 | 23 | |||||||||||||||||||
£ 13.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Insert driver 3mm Double Bit Type Rod Control l 157.5 w 30 lh 23 | ||||||||||||||||||||||||
| A4241.AW0020 | Triangle 8 | Rod Control | 157.5 | 30 | 23 | |||||||||||||||||||
£ 13.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Insert driver Triangle 8 Type Rod Control l 157.5 w 30 lh 23 | ||||||||||||||||||||||||
| A4241.AW0030 | Square 7 | Rod Control | 157.5 | 30 | 23 | |||||||||||||||||||
£ 13.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Insert driver Square 7 Type Rod Control l 157.5 w 30 lh 23 | ||||||||||||||||||||||||
| A4241.AW0040 | Square 8 | Rod Control | 157.5 | 30 | 23 | |||||||||||||||||||
£ 13.24 per unit (click for quantity discounts) Ready to despatch 20 Need more? Please call us.
Insert driver Square 8 Type Rod Control l 157.5 w 30 lh 23 | ||||||||||||||||||||||||
| A4241.AW0310 | 3mm Double Bit | Cam Control | 157.5 | 30 | 16 | |||||||||||||||||||
£ 8.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Insert driver 3mm Double Bit Type Cam Control l 157.5 w 30 lh 16 | ||||||||||||||||||||||||
| A4241.AW0320 | Triangle 8 | Cam Control | 157.5 | 30 | 16 | |||||||||||||||||||
£ 8.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Insert driver Triangle 8 Type Cam Control l 157.5 w 30 lh 16 | ||||||||||||||||||||||||
| A4241.AW0330 | Square 7 | Cam Control | 157.5 | 30 | 16 | |||||||||||||||||||
£ 8.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Insert driver Square 7 Type Cam Control l 157.5 w 30 lh 16 | ||||||||||||||||||||||||
| A4241.AW0340 | Square 8 | Cam Control | 157.5 | 30 | 16 | |||||||||||||||||||
£ 8.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Insert driver Square 8 Type Cam Control l 157.5 w 30 lh 16 | ||||||||||||||||||||||||
Panel: black PA.
Cam and Rod: steel.
Insert: die cast zinc, chrome-plated
Type one: rod control system.
Type two: cam control.
Not Supplied: Cam nor Key: order separately.
Order cam and key separately.
Cams: see suitable cam A0203, A0224 and A0240. Select "without projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Keys: see A0102.
Rods & Guides: to achieve 3-point latching - A0303, A0321, A0325.
Insert quarter turn combines with rod latch system to open or close. Suitable for panel thicknesses of 2mm.