| Price & Availability | Article | Insert driver | l | w | lh | ||||||||||||||||||
| A4260.AW0010 | 3mm Double Bit | 157.4 | 32.4 | 22 | |||||||||||||||||||
£ 15.23 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
Insert driver 3mm Double Bit l 157.4 w 32.4 lh 22 | |||||||||||||||||||||||
Body: polyamide. Unique integral polyurethane gasket, to achieve IP54 rating.
Rod control mechanism: die cast zinc.
Driver Insert: die cast zinc, chrome plated.
Not supplied: Key: order separately.
Order cam and key separately.
Cams: see suitable cam A0203, A0224 and A0240. Select "without projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Keys: see A0102.
Rods & Guides: to achieve 3-point latching - A0303, A0321, A0325.