Units | Price/unit after discount | Applied Discount |
1-19 | £ 15.23 | 0% |
20-49 | £ 13.71 | 10% |
50-99 | £ 12.95 | 15% |
100-499 | £ 11.42 | 25% |
500+ | £ 9.90 | 35% |
Body: polyamide. Unique integral polyurethane gasket, to achieve IP54 rating.
Rod control mechanism: die cast zinc.
Driver Insert: die cast zinc, chrome plated.
Not supplied: Key: order separately.
Order cam and key separately.
Cams: see suitable cam A0203, A0224 and A0240. Select "without projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Keys: see A0102.
Rods & Guides: to achieve 3-point latching - A0303, A0321, A0325.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com