The Cam Lock range is a more complex version of the Cam latch range rather than inserts these are made with disk tumbler cylinder locks for extra security. Each design style in this range has the option to be keyed alike if it is for a simple unsecure application or keyed to differ for a more secure application. All these come with a standard Stainless Steel Dust cap to stop contaminants from getting into the disk tumbler and affecting its operation.
Cam Locks - Cylinder Locks