| Price & Availability | Article | Key type | a | b | t | lh | ||||||||||||||||||
| A2005.AW0010 | Keyed Alike | 43.0 | 7.5 | 0,8-2 | 17.8 | |||||||||||||||||||
£ 3.93 per unit (click for quantity discounts) Ready to despatch 92 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Key type Keyed Alike a 43.0 b 7.5 t 0,8-2 lh 17.8 | ||||||||||||||||||||||||
| A2005.AW0030 | Euro Key | 43.0 | 7.5 | 0,8-2 | 17.8 | |||||||||||||||||||
£ 3.93 per unit (click for quantity discounts) Ready to despatch 101 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Key type Euro Key a 43.0 b 7.5 t 0,8-2 lh 17.8 | ||||||||||||||||||||||||
Cylinder lock: die cast zinc, chrome plated.
Order cam and key separately.
Cams: see suitable cam A0203, A0224 and A0240. Select "with projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Sutiable for panel thickness 0,8-2mm
Keys: see A0102.
Easy snap on fix mounting. Make cut out in panel as shown, and simply push in handle, snap on clips will spring back to securely mount handle.