Price & Availability | Article | Key | d1 | h1 | t | lh | ||||||||||||||||||
A2003.AW0010 | Keyed Alike | 30.0 | 7.5 | 0,8-1,5 | 18 | |||||||||||||||||||
£ 3.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Key Keyed Alike d1 30.0 h1 7.5 t 0,8-1,5 lh 18 | ||||||||||||||||||||||||
A2003.AW0030 | Euro Key | 30.0 | 7.5 | 0,8-1,5 | 18 | |||||||||||||||||||
£ 3.93 per unit (click for quantity discounts) Ready to despatch 42 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Key Euro Key d1 30.0 h1 7.5 t 0,8-1,5 lh 18 |
Cylinder lock: die cast zinc, chrome plated.
Order cam and key separately.
Cams: see suitable cam A0203, A0224 and A0240. Select "with projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Suitable for panel thickness 0,8-1,5mm
Keys: see A0102.
Easy snap on fix mounting. Make cut out in panel as shown, and simply push in handle, snap on clips will spring back to securely mount handle.