| Price & Availability | Article | Type | Body finish | Key type | d1 | h1 | lh | ||||||||||||||||||
| A2001.HW0310 | Two | Black Coated | Keyed Alike | 28 | 6 | 18 | |||||||||||||||||||
£ 2.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Two Body finish Black Coated Key type Keyed Alike d1 28 h1 6 lh 18 | |||||||||||||||||||||||||
| A2001.HW0320 | Two | Black Coated | Keyed to Differ | 28 | 6 | 18 | |||||||||||||||||||
£ 4.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Two Body finish Black Coated Key type Keyed to Differ d1 28 h1 6 lh 18 | |||||||||||||||||||||||||
| A2001.MW0010 | One | Chrome Plated | Keyed Alike | 28 | 6 | 20 | |||||||||||||||||||
£ 3.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type One Body finish Chrome Plated Key type Keyed Alike d1 28 h1 6 lh 20 | |||||||||||||||||||||||||
| A2001.MW0510 | Three | Plastic, Black | Keyed Alike | 28 | 6 | 18 | |||||||||||||||||||
£ 2.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Three Body finish Plastic, Black Key type Keyed Alike d1 28 h1 6 lh 18 | |||||||||||||||||||||||||
Type one & Two: Body: die cast zinc, finished in chrome plate or black powder coating.
Cylinder lock: die cast zinc, chrome plated.
Type Three: Body: polyamide.
Cylinder lock: die cast zinc, chrome plated.
Supplied with: Keys: two per lock.
Not supplied: CAM - order separately.
Order cam separately.
Cams: see suitable cam A0203, A0224 and A0240. Select "without projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Rods & Guides: to achieve 3-point latching - A0303, A0321, A0325.
Quarter turn opening or closing.
Universal left and right application.
Sold subject to pack quantity.