Toggle Latches
adj. with secondary lock, s/s
Price & Availability | Article | Type | l1 | w | h1 | ||||||||||||||||||
J0660.AW0010 | With Lock | 127 | 18 | 31.5 | |||||||||||||||||||
£ 21.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type With Lock l1 127 w 18 h1 31.5 | |||||||||||||||||||||||
J0660.AW0020 | Blank - W/o Lock | 127 | 18 | 31.5 | |||||||||||||||||||
£ 20.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Blank - W/o Lock l1 127 w 18 h1 31.5 |
Housing, Handle and Strike: die cast zinc, black powder coated.
Pins: stainless steel.
Supplied with: Keys and counter strike.
Not supplied: Fixing screws.