Toggle Latches
adj. with secondary lock, s/s
Price & Availability | Article | Finish | l1 | h | w1 | Ø d | l2 | l3 | l4 | |||||||||||||||||||||
J0582.AC0004 | Zinc Plated Steel | 82-94 | 22 | 27 | 3.6 | 72 to 84 | 17.5 | 33 | ||||||||||||||||||||||
£ 4.94 per unit (click for quantity discounts) Ready to despatch 39 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Zinc Plated Steel l1 82-94 h 22 w1 27 Ø d 3.6 l2 72 to 84 l3 17.5 l4 33 |
Price & Availability | Article | Weight g | l5 | l6 | w2 | w3 | w4 | w5 | Load max. N | Tension max. N | |||||||||||||||||||||
J0582.AC0004 | 90 | 4 | 6 | 24 | 19 | 14 | 10 | 1000 | 2000 | ||||||||||||||||||||||
£ 4.94 per unit (click for quantity discounts) Ready to despatch 39 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 90 l5 4 l6 6 w2 24 w3 19 w4 14 w5 10 Load
max.
N 1000 Tension
max.
N 2000 |
Steel, Fe P02 + P12, UNI5866, zinc plated.
Supplied with counter strike.
Draw length adjustable through turns of threaded draw rod, giving 12mm length of adjustment.