The Range of Torque Dampers is Designed to give you the basic dampening mechanism in a barrel design most commonly used in applications such as soft closing toilet seats or small box units, simply place the damper between the 2 hinged parts and it will allow for the lid of the toilet or box unit to be lowered and raised slowly and with care and reduce the risk of slamming, however this will only work efficiently if the torque calculation is worked out correctly and the lid weight is within the torque Kgf/cm is within the specified limits of the torque damper.
Torque Dampers