Price & Availability | Article | Damping direction | Shaft colour | Operating angle ° | Torque kgf | Weight g | ||||||||||||||||||
Q0422.AW0110 | Clockwise | Black | 110° | 10 | 14 | |||||||||||||||||||
£ 9.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Damping direction Clockwise Shaft colour Black Operating angle
° 110° Torque
kgf 10 Weight
g 14 | ||||||||||||||||||||||||
Q0422.AW0010 | Anti-clockwise | White | 110° | 10 | 14 | |||||||||||||||||||
£ 9.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Damping direction Anti-clockwise Shaft colour White Operating angle
° 110° Torque
kgf 10 Weight
g 14 | ||||||||||||||||||||||||
Q0422.AW0120 | Clockwise | Black | 110° | 20 | 14 | |||||||||||||||||||
£ 9.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Damping direction Clockwise Shaft colour Black Operating angle
° 110° Torque
kgf 20 Weight
g 14 | ||||||||||||||||||||||||
Q0422.AW0020 | Anti-clockwise | White | 110° | 20 | 14 | |||||||||||||||||||
£ 5.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Damping direction Anti-clockwise Shaft colour White Operating angle
° 110° Torque
kgf 20 Weight
g 14 | ||||||||||||||||||||||||
Q0422.AW0130 | Clockwise | Black | 110° | 30 | 14 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Damping direction Clockwise Shaft colour Black Operating angle
° 110° Torque
kgf 30 Weight
g 14 | ||||||||||||||||||||||||
Q0422.AW0030 | Anti-clockwise | White | 110° | 30 | 14 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Damping direction Anti-clockwise Shaft colour White Operating angle
° 110° Torque
kgf 30 Weight
g 14 |
Body: stainless steel, AISI 304.
Shaft: POM plastic. White for anti-clockwise version, black for clockwise version.
Oil: silicone oil.
Provides smooth and quiet motion of lids, covers etc. Ideal for special purpose machines, air conditioning units etc.
Rated torques measured at rotation speed of 20rpm, at 23°C.
Values ±20%.
Max. rotation speed 50rpm.
Max. cycle rate 10 cycle/min.
Operating temperature, -5° to 50°C.
Design tested to 50,000 cycles.
Torque calculation:
T(Kg.cm)=W(Kg) x H(cm) x 9.8/2.
W(Kg) is weight of cover/lid, H(cm) is distance between fulcrum and cover/lid's opening edge.
Q0422 is designed to generate a large torque just before a lid, closing
from a vertical position; comes to full closure. See diagram a.
Q0422 should not be used for a lid closing from a horizontal start position, as the damper torque generated, just prior to closing, is too great causing the lid not to fully close. See diagram b.