Price & Availability | Article | Type | Shaft colour | Operating angle ° | Torque kgf/cm | Torque colour marking | Weight g | ||||||||||||||||||
Q0400.AC0010 | Anti-Clockwise | White | 115° | 15 - 25 | Blue | 38 | |||||||||||||||||||
£ 7.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Anti-Clockwise Shaft colour White Operating angle
° 115° Torque
kgf/cm 15 - 25 Torque colour marking Blue Weight
g 38 | |||||||||||||||||||||||||
Q0400.AC0020 | Anti-Clockwise | White | 115° | 25 - 35 | Red | 38 | |||||||||||||||||||
£ 6.99 per unit (click for quantity discounts) Ready to despatch 43 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Anti-Clockwise Shaft colour White Operating angle
° 115° Torque
kgf/cm 25 - 35 Torque colour marking Red Weight
g 38 | |||||||||||||||||||||||||
Q0400.AC0110 | Clockwise | Grey | 115° | 15 - 25 | Blue | 38 | |||||||||||||||||||
£ 7.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Clockwise Shaft colour Grey Operating angle
° 115° Torque
kgf/cm 15 - 25 Torque colour marking Blue Weight
g 38 | |||||||||||||||||||||||||
Q0400.AC0120 | Clockwise | Grey | 115° | 25 - 35 | Red | 38 | |||||||||||||||||||
£ 6.99 per unit (click for quantity discounts) Ready to despatch 30 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Clockwise Shaft colour Grey Operating angle
° 115° Torque
kgf/cm 25 - 35 Torque colour marking Red Weight
g 38 |
Body: stainless steel, AISI 304.
Shaft: PBT plastic. White for anti-clockwise version, grey for clockwise version. Different torque forces marked by colour coded dot on shaft.
115° operating angle, additional 5° dead angle at start/end position.
Tested to over 100,000 cycles.
Temperature range 0° to 40°C.
Provide smooth and quiet motion of lids, covers etc. Ideal for special purpose machines, air conditioning units etc.
Torque calculation:
T (Kgf.cm) = W (Kg) X 0.5 x H (cm).
W (Kg) is weight of cover/lid, H (cm) is distance between fulcrum and cover/lid's opening edge.