| Units | Price/unit after discount | Applied Discount |
| 1-19 | £ 7.27 | 0% |
| 20-49 | £ 6.54 | 10% |
| 50-99 | £ 6.18 | 15% |
| 100-499 | £ 5.45 | 25% |
| 500+ | £ 4.73 | 35% |
Body: stainless steel, AISI 304.
Shaft: PBT plastic. White for anti-clockwise version, grey for clockwise version. Different torque forces marked by colour coded dot on shaft.
115° operating angle, additional 5° dead angle at start/end position.
Tested to over 100,000 cycles.
Temperature range 0° to 40°C.
Provide smooth and quiet motion of lids, covers etc. Ideal for special purpose machines, air conditioning units etc.
Torque calculation:
T (Kgf.cm) = W (Kg) X 0.5 x H (cm).
W (Kg) is weight of cover/lid, H (cm) is distance between fulcrum and cover/lid's opening edge.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































