Torque Dampers
uni-directional - 115°
Price & Availability | Article | Contains damper | Torque/pair kgf/cm | ||||||||||||||||||
Q1010.AC0050 | 1 off Q0440.AC0010 & Q0440.AC0110 | 30 - 51 | |||||||||||||||||||
£ 144.36 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Contains damper 1 off Q0440.AC0010 & Q0440.AC0110 Torque/pair
kgf/cm 30 - 51 |
Body: stainless steel, AISI 316.
Soft closing damper hinge prevents lids from slamming shut. 115° operating , additional 5° dead angle at start/end position. Temperature range 0° to 40°C.
For further details of torque damper used in hinge refer to part Q0440.
Sold as a matching pair (left/right).
Torque calculation:
T (Kgf.cm) = W (Kg) X 0.5 x H (cm).
W (Kg) is weight of cover/lid, H (cm) is distance between fulcrum and cover/lid's opening edge.