Units | Price/unit after discount | Applied Discount |
1-19 | £ 5.88 | 0% |
20-49 | £ 5.29 | 10% |
50-99 | £ 5.00 | 15% |
100-499 | £ 4.41 | 25% |
500+ | £ 3.82 | 35% |
Body: stainless steel, AISI 304.
Shaft: POM plastic. White for anti-clockwise version, black for clockwise version.
Oil: silicone oil.
Provides smooth and quiet motion of lids, covers etc. Ideal for special purpose machines, air conditioning units etc.
Rated torques measured at rotation speed of 20rpm, at 23°C.
Values ±20%.
Max. rotation speed 50rpm.
Max. cycle rate 10 cycle/min.
Operating temperature, -5° to 50°C.
Design tested to 50,000 cycles.
Torque calculation:
T(Kg.cm)=W(Kg) x H(cm) x 9.8/2.
W(Kg) is weight of cover/lid, H(cm) is distance between fulcrum and cover/lid's opening edge.
Q0422 is designed to generate a large torque just before a lid, closing
from a vertical position; comes to full closure. See diagram a.
Q0422 should not be used for a lid closing from a horizontal start position, as the damper torque generated, just prior to closing, is too great causing the lid not to fully close. See diagram b.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com