Price & Availability | Article | Type | Shaft colour | Operating angle ° | Torque colour marking | Torque Ncm | Weight g | ||||||||||||||||||
Q0440.AC0010 | Anti-Clockwise | White | 120° | Blue | 8,2 - 15,3 | 10 | |||||||||||||||||||
£ 5.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Anti-Clockwise Shaft colour White Operating angle
° 120° Torque colour marking Blue Torque
Ncm 8,2 - 15,3 Weight
g 10 | |||||||||||||||||||||||||
Q0440.AC0020 | Anti-Clockwise | White | 120° | Red | 15,3 - 25,5 | 10 | |||||||||||||||||||
£ 4.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Anti-Clockwise Shaft colour White Operating angle
° 120° Torque colour marking Red Torque
Ncm 15,3 - 25,5 Weight
g 10 | |||||||||||||||||||||||||
Q0440.AC0110 | Clockwise | Grey | 120° | Blue | 8,2 - 15,3 | 10 | |||||||||||||||||||
£ 5.14 per unit (click for quantity discounts) Ready to despatch 473 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Clockwise Shaft colour Grey Operating angle
° 120° Torque colour marking Blue Torque
Ncm 8,2 - 15,3 Weight
g 10 | |||||||||||||||||||||||||
Q0440.AC0120 | Clockwise | Grey | 120° | Red | 15,3 - 25,5 | 10 | |||||||||||||||||||
£ 3.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Clockwise Shaft colour Grey Operating angle
° 120° Torque colour marking Red Torque
Ncm 15,3 - 25,5 Weight
g 10 |
Body: stainless steel, AISI 304. Shaft: PBT plastic. White for anti-clockwise version, grey for clockwise version. Different torque forces marked by colour coded dot on shaft.
120° operating angle, additional 5° dead angle at start/end position.
Tested to over 100,000 cycles.
Temperature range 0° to 40°C.
Provide smooth and quiet motion of lids, covers etc. Ideal for special purpose machines, air conditioning units etc.
Torque calculation:
T (Kgf.cm) = W (Kg) X 0.5 x H (cm).
W (Kg) is weight of cover/lid, H (cm) is distance between fulcrum and cover/lid's opening edge.