Price & Availability | Article | Damping direction | Shaft colour | Operating angle ° | Damping torque kgf/cm | Return damping torque kgf/cm | Weight g | ||||||||||||||||||
Q0460.AW0110 | Clockwise | Black | 110° | 10 | 3 | 10 | |||||||||||||||||||
£ 5.86 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
Damping direction Clockwise Shaft colour Black Operating angle
° 110° Damping torque
kgf/cm 10 Return damping torque
kgf/cm 3 Weight
g 10 | |||||||||||||||||||||||||
Q0460.AW0010 | Anti-clockwise | White | 110° | 10 | 3 | 10 | |||||||||||||||||||
£ 5.86 per unit (click for quantity discounts) Ready to despatch 198 Need more? Please call us.
Damping direction Anti-clockwise Shaft colour White Operating angle
° 110° Damping torque
kgf/cm 10 Return damping torque
kgf/cm 3 Weight
g 10 | |||||||||||||||||||||||||
Q0460.AW0115 | Clockwise | Black | 110° | 15 | 5 | 10 | |||||||||||||||||||
£ 5.86 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
Damping direction Clockwise Shaft colour Black Operating angle
° 110° Damping torque
kgf/cm 15 Return damping torque
kgf/cm 5 Weight
g 10 | |||||||||||||||||||||||||
Q0460.AW0015 | Anti-clockwise | White | 110° | 15 | 5 | 10 | |||||||||||||||||||
£ 5.86 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Damping direction Anti-clockwise Shaft colour White Operating angle
° 110° Damping torque
kgf/cm 15 Return damping torque
kgf/cm 5 Weight
g 10 | |||||||||||||||||||||||||
Q0460.AW0118 | Clockwise | Black | 110° | 18 | 8 | 10 | |||||||||||||||||||
£ 5.86 per unit (click for quantity discounts) Ready to despatch 12 Need more? Please call us.
Damping direction Clockwise Shaft colour Black Operating angle
° 110° Damping torque
kgf/cm 18 Return damping torque
kgf/cm 8 Weight
g 10 | |||||||||||||||||||||||||
Q0460.AW0018 | Anti-clockwise | White | 110° | 18 | 8 | 10 | |||||||||||||||||||
£ 5.86 per unit (click for quantity discounts) Ready to despatch 13 Need more? Please call us.
Damping direction Anti-clockwise Shaft colour White Operating angle
° 110° Damping torque
kgf/cm 18 Return damping torque
kgf/cm 8 Weight
g 10 |
Body: polybutylene terephthalate (PBT).
Shaft: polybutylene sulphide (PPS). White for anti-clockwise version, black for clockwise version.
Oil: silicone oil.
Provides smooth and quiet motion of lids, covers etc. Ideal for special purpose machines, air conditioning units etc.
Rated torques measured at rotation speed of 20rpm, at 23°C.
Values ±20%.
Max. rotation speed 50rpm.
Max. cycle rate 10 cycle/min.
Operating temperature, -5° to 50°C.
Design tested to 50,000 cycles.
Torque calculation:
T(Kgf.cm)=W(Kg) x H(cm) x 9.8/2.
W(Kg) is weight of cover/lid, H(cm) is distance between fulcrum and cover/lid's opening edge.
Q0460 is designed to generate a large torque just before a lid, closing
from a vertical position; comes to full closure. See diagram a.
Q0460 should not be used for a lid closing from a horizontal start position, as the damper torque generated, just prior to closing, is too great causing the lid not to fully close. See diagram b.