Price & Availability | Article | Damping direction | Contains damper | Damping action | Operating angle ° | Torque/pair kgf/cm | ||||||||||||||||||
Q1002.AC0070 | Clockwise | 1 off Q0400.AC0020 & Q0400.AC0120 | Closing | 115° | 100 - 140 | |||||||||||||||||||
£ 31.76 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Damping direction Clockwise Contains damper 1 off Q0400.AC0020 & Q0400.AC0120 Damping action Closing Operating angle
° 115° Torque/pair
kgf/cm 100 - 140 | ||||||||||||||||||||||||
Q1002.AC0075 | Clockwise | 1 off Q0400.AC0020 & Q0400.AC0120 | Opening | 115° | 100 - 140 | |||||||||||||||||||
£ 33.94 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Damping direction Clockwise Contains damper 1 off Q0400.AC0020 & Q0400.AC0120 Damping action Opening Operating angle
° 115° Torque/pair
kgf/cm 100 - 140 |
Body: stainless steel, AISI 304. Pin: PBT plastic.
Bracket: PBT plastic with polypropylene cap.
115° operating angle, additional 5° dead angle at start/end position.
Tested to over 100,000 cycles.
Temperature range -20° to 60°C.
Provide smooth and quiet motion of lids, covers etc. Ideal for special purpose machines, air conditioning units etc.
For further details of torque damper used in hinge refer to part Q0400.
Sold as individual piece.
Torque calculation:
T (Kgf.cm) = W (Kg) X 0.5 x H (cm).
W (Kg) is weight of cover/lid, H (cm) is distance between fulcrum and cover/lid's opening edge.