Price & Availability | Article | Type | Contains damper | Finish | Torque/pair kgf/cm | ||||||||||||||||||
Q1060.AC0080 | Hinge | 1 off Q0420.AC0010 & Q0420.AC0110 | Black | 61 - 81 | |||||||||||||||||||
£ 36.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Hinge Contains damper 1 off Q0420.AC0010 & Q0420.AC0110 Finish Black Torque/pair
kgf/cm 61 - 81 | |||||||||||||||||||||||
Q1060.AC0180 | Hinge | 1 off Q0420.AC0010 & Q0420.AC0110 | White | 61 - 81 | |||||||||||||||||||
£ 38.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Hinge Contains damper 1 off Q0420.AC0010 & Q0420.AC0110 Finish White Torque/pair
kgf/cm 61 - 81 |
Hinge mounting plate: aluminium, black.
Hinge bracket: polyacetal, black.
Face plate: ABS plastic, black or white finish.
Soft closing damper hinge prevents lids from slamming shut. 115° operating angle, additional 5° dead angle at start/end position. Temperature range 0° to 40°C.
Please note the hinge itself is black for both models. The cover plate is either black or white.
For further details of torque damper used in hinge refer to part Q0420.
Sold as matching pair (left/right).
Torque calculation:
T (Kgf.cm) = W (Kg) X 0.5 x H (cm).
W (Kg) is weight of cover/lid, H (cm) is distance between fulcrum and cover/lid's opening edge.