Spring Vibration Damper
Steel
Price & Availability | Article | Spring colour | l1 | h1 | d1 | w1 | d2 | d3 | l2 | w2 | Compression max. | Load max. kgf | Weight kg | ||||||||||||||||||
61922.W0083 | Beige | 100 | 78 | 54 | 69.5 | M 8 | 8.5 | 80 | 34.75 | 20 | 100 | 0.35 | |||||||||||||||||||
£ 23.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring colour Beige l1 100 h1 78 d1 54 w1 69.5 d2 M 8 d3 8.5 l2 80 w2 34.75 Compression
max. 20 Load
max.
kgf 100 Weight
kg 0.35 | |||||||||||||||||||||||||||||||
61922.W0084 | White | 100 | 78 | 54 | 69.5 | M 8 | 8.5 | 80 | 34.75 | 20 | 125 | 0.395 | |||||||||||||||||||
£ 48.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring colour White l1 100 h1 78 d1 54 w1 69.5 d2 M 8 d3 8.5 l2 80 w2 34.75 Compression
max. 20 Load
max.
kgf 125 Weight
kg 0.395 | |||||||||||||||||||||||||||||||
61922.W0120 | Blue | 140 | 127 | 75 | 98.5 | M12 | 12 | 120 | 49.25 | 30 | 150 | 1.10 | |||||||||||||||||||
£ 63.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring colour Blue l1 140 h1 127 d1 75 w1 98.5 d2 M12 d3 12 l2 120 w2 49.25 Compression
max. 30 Load
max.
kgf 150 Weight
kg 1.10 | |||||||||||||||||||||||||||||||
61922.W0121 | White | 140 | 127 | 75 | 98.5 | M12 | 12 | 120 | 49.25 | 30 | 200 | 1.14 | |||||||||||||||||||
£ 79.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring colour White l1 140 h1 127 d1 75 w1 98.5 d2 M12 d3 12 l2 120 w2 49.25 Compression
max. 30 Load
max.
kgf 200 Weight
kg 1.14 | |||||||||||||||||||||||||||||||
61922.W0122 | Black | 140 | 127 | 75 | 98.5 | M12 | 12 | 120 | 49.25 | 30 | 250 | 1.23 | |||||||||||||||||||
£ 82.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring colour Black l1 140 h1 127 d1 75 w1 98.5 d2 M12 d3 12 l2 120 w2 49.25 Compression
max. 30 Load
max.
kgf 250 Weight
kg 1.23 | |||||||||||||||||||||||||||||||
61922.W0123 | Cream | 140 | 127 | 75 | 98.5 | M12 | 12 | 120 | 49.25 | 30 | 350 | 1.39 | |||||||||||||||||||
£ 105.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring colour Cream l1 140 h1 127 d1 75 w1 98.5 d2 M12 d3 12 l2 120 w2 49.25 Compression
max. 30 Load
max.
kgf 350 Weight
kg 1.39 | |||||||||||||||||||||||||||||||
61922.W0140 | Light Grey | 140 | 127 | 93 | 98.5 | M14 | 12 | 120 | 49.25 | 18 | 500 | 2.56 | |||||||||||||||||||
£ 150.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring colour Light Grey l1 140 h1 127 d1 93 w1 98.5 d2 M14 d3 12 l2 120 w2 49.25 Compression
max. 18 Load
max.
kgf 500 Weight
kg 2.56 | |||||||||||||||||||||||||||||||
61922.W0141 | Green | 140 | 127 | 93 | 98.5 | M14 | 12 | 120 | 49.25 | 18 | 750 | 3.04 | |||||||||||||||||||
£ 166.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Spring colour Green l1 140 h1 127 d1 93 w1 98.5 d2 M14 d3 12 l2 120 w2 49.25 Compression
max. 18 Load
max.
kgf 750 Weight
kg 3.04 |
High tensile steel with sylomer anti-slide base.
The sylomer mat that these dampers incorporate, isolates the mid-high frequency vibrations which are transmitted through the coils of the metal springs.
These are used in sectors such as air compressors, pump and pumping equipment and acoustic isolation of premises.