Clamping Levers
welded
Price & Availability | Article | Finish | a | b ≈ | d1 | d2 tol. H7 | d2 | d3 | h ≈ | l1 | l2 ≈ | Weight g | ||||||||||||||||||
74200.W0105 | Smooth Bore | 4.0 | 9.5 | 8 | 6 | - | 12 | 24.0 | 50 | 48 | 16 | |||||||||||||||||||
£ 8.45 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Smooth Bore a 4.0 b
≈ 9.5 d1 8 d2
tol. H7 6 d2 - d3 12 h
≈ 24.0 l1 50 l2
≈ 48 Weight
g 16 | ||||||||||||||||||||||||||||||
74200.W0106 | Smooth Bore | 5.0 | 12.0 | 10 | 8 | - | 16 | 30.5 | 63 | 60 | 37 | |||||||||||||||||||
£ 8.78 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Smooth Bore a 5.0 b
≈ 12.0 d1 10 d2
tol. H7 8 d2 - d3 16 h
≈ 30.5 l1 63 l2
≈ 60 Weight
g 37 | ||||||||||||||||||||||||||||||
74200.W0108 | Smooth Bore | 6.0 | 14.5 | 13 | 10 | - | 20 | 38.0 | 80 | 76 | 73 | |||||||||||||||||||
£ 10.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Smooth Bore a 6.0 b
≈ 14.5 d1 13 d2
tol. H7 10 d2 - d3 20 h
≈ 38.0 l1 80 l2
≈ 76 Weight
g 73 | ||||||||||||||||||||||||||||||
74200.W0110 | Smooth Bore | 7.5 | 18.5 | 16 | 12 | - | 25 | 47.0 | 100 | 95 | 140 | |||||||||||||||||||
£ 14.70 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Smooth Bore a 7.5 b
≈ 18.5 d1 16 d2
tol. H7 12 d2 - d3 25 h
≈ 47.0 l1 100 l2
≈ 95 Weight
g 140 | ||||||||||||||||||||||||||||||
74200.W0112 | Smooth Bore | 10.0 | 24.0 | 20 | 16 | - | 32 | 59.5 | 125 | 119 | 282 | |||||||||||||||||||
£ 25.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Smooth Bore a 10.0 b
≈ 24.0 d1 20 d2
tol. H7 16 d2 - d3 32 h
≈ 59.5 l1 125 l2
≈ 119 Weight
g 282 | ||||||||||||||||||||||||||||||
74200.W0116 | Smooth Bore | 12.5 | 30.0 | 25 | 20 | - | 40 | 75.7 | 160 | 152 | 553 | |||||||||||||||||||
£ 41.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Smooth Bore a 12.5 b
≈ 30.0 d1 25 d2
tol. H7 20 d2 - d3 40 h
≈ 75.7 l1 160 l2
≈ 152 Weight
g 553 | ||||||||||||||||||||||||||||||
74200.W0120 | Smooth Bore | 18.0 | 40.0 | 32 | 24 | - | 50 | 97.0 | 200 | 190 | 1096 | |||||||||||||||||||
£ 79.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Smooth Bore a 18.0 b
≈ 40.0 d1 32 d2
tol. H7 24 d2 - d3 50 h
≈ 97.0 l1 200 l2
≈ 190 Weight
g 1096 | ||||||||||||||||||||||||||||||
74200.W0305 | Threaded Bore | 4.0 | 9.5 | 8 | - | M 6 | 12 | 24.0 | 50 | 48 | 17 | |||||||||||||||||||
£ 8.37 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Threaded Bore a 4.0 b
≈ 9.5 d1 8 d2
tol. H7 - d2 M 6 d3 12 h
≈ 24.0 l1 50 l2
≈ 48 Weight
g 17 | ||||||||||||||||||||||||||||||
74200.W0306 | Threaded Bore | 5.0 | 12.5 | 10 | - | M 8 | 16 | 30.5 | 63 | 60 | 38 | |||||||||||||||||||
£ 8.78 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Threaded Bore a 5.0 b
≈ 12.5 d1 10 d2
tol. H7 - d2 M 8 d3 16 h
≈ 30.5 l1 63 l2
≈ 60 Weight
g 38 | ||||||||||||||||||||||||||||||
74200.W0308 | Threaded Bore | 6.0 | 15.0 | 13 | - | M10 | 20 | 38.0 | 80 | 76 | 74 | |||||||||||||||||||
£ 10.23 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Threaded Bore a 6.0 b
≈ 15.0 d1 13 d2
tol. H7 - d2 M10 d3 20 h
≈ 38.0 l1 80 l2
≈ 76 Weight
g 74 | ||||||||||||||||||||||||||||||
74200.W0310 | Threaded Bore | 7.5 | 19.0 | 16 | - | M12 | 25 | 47.0 | 100 | 95 | 142 | |||||||||||||||||||
£ 14.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Threaded Bore a 7.5 b
≈ 19.0 d1 16 d2
tol. H7 - d2 M12 d3 25 h
≈ 47.0 l1 100 l2
≈ 95 Weight
g 142 | ||||||||||||||||||||||||||||||
74200.W0312 | Threaded Bore | 10.0 | 25.0 | 20 | - | M16 | 32 | 59.5 | 125 | 119 | 297 | |||||||||||||||||||
£ 25.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Threaded Bore a 10.0 b
≈ 25.0 d1 20 d2
tol. H7 - d2 M16 d3 32 h
≈ 59.5 l1 125 l2
≈ 119 Weight
g 297 | ||||||||||||||||||||||||||||||
74200.W0316 | Threaded Bore | 12.5 | 31.0 | 25 | - | M20 | 40 | 75.7 | 160 | 152 | 566 | |||||||||||||||||||
£ 41.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Threaded Bore a 12.5 b
≈ 31.0 d1 25 d2
tol. H7 - d2 M20 d3 40 h
≈ 75.7 l1 160 l2
≈ 152 Weight
g 566 | ||||||||||||||||||||||||||||||
74200.W0320 | Threaded Bore | 18.0 | 41.0 | 32 | - | M24 | 50 | 97.0 | 200 | 190 | 1140 | |||||||||||||||||||
£ 78.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Threaded Bore a 18.0 b
≈ 41.0 d1 32 d2
tol. H7 - d2 M24 d3 50 h
≈ 97.0 l1 200 l2
≈ 190 Weight
g 1140 |
Steel, blackened.