Clamping Levers
welded
Price & Availability | Article | Finish | d1 | d2 | d3 | h1 | h2 ≈ | l1 | l2 ≈ | Weight g | ||||||||||||||||||
73920.W0506 | Steel | M 8 | 16 | 10 | 12.5 | 30.5 | 63 | 60 | 39 | |||||||||||||||||||
£ 5.01 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Steel d1 M 8 d2 16 d3 10 h1 12.5 h2
≈ 30.5 l1 63 l2
≈ 60 Weight
g 39 | ||||||||||||||||||||||||||||
73920.W0508 | Steel | M10 | 20 | 12 | 15.0 | 37.0 | 80 | 76 | 74 | |||||||||||||||||||
£ 6.05 per unit (click for quantity discounts) Ready to despatch 38 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Steel d1 M10 d2 20 d3 12 h1 15.0 h2
≈ 37.0 l1 80 l2
≈ 76 Weight
g 74 | ||||||||||||||||||||||||||||
73920.W0512 | Steel | M16 | 32 | 18 | 25.0 | 58.5 | 125 | 119 | 316 | |||||||||||||||||||
£ 11.54 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Steel d1 M16 d2 32 d3 18 h1 25.0 h2
≈ 58.5 l1 125 l2
≈ 119 Weight
g 316 | ||||||||||||||||||||||||||||
73920.W0610 | Stainless Steel | M12 | 25 | 14 | 19.0 | 46.0 | 100 | 95 | 153 | |||||||||||||||||||
£ 22.87 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Stainless Steel d1 M12 d2 25 d3 14 h1 19.0 h2
≈ 46.0 l1 100 l2
≈ 95 Weight
g 153 |
Case hardened steel, or stainless steel AISI 303. Shaft butt welded.
Low price version to no. 74200.