Clamping Levers
welded
Price & Availability | Article | Material | d1 | d2 | d3 | h1 | h2 | l1 ≈ | Weight g | ||||||||||||||||||
73922.W0712 | Steel | M16 | 32 | 18 | 25.0 | 52 | 94.5 | 432 | |||||||||||||||||||
£ 18.81 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1 M16 d2 32 d3 18 h1 25.0 h2 52 l1
≈ 94.5 Weight
g 432 | |||||||||||||||||||||||||||
73922.W0716 | Steel | M20 | 40 | 20 | 31.0 | 62 | 118.0 | 716 | |||||||||||||||||||
£ 27.31 per unit (click for quantity discounts) Ready to despatch 22 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1 M20 d2 40 d3 20 h1 31.0 h2 62 l1
≈ 118.0 Weight
g 716 |
Steel, galvanised.
Stainless steel 1.4301, dull blasted.
Allows for two-handed operating.