Clamping Levers
welded
Price & Availability | Article | a | b | d1 | d2 | h1 | h2 ≈ | l ≈ | Weight g | ||||||||||||||||||
74000.W0008 | 7 | 12 | 16 | M 8 | 12 | 34.0 | 56 | 34 | |||||||||||||||||||
£ 6.36 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
a 7 b 12 d1 16 d2 M 8 h1 12 h2
≈ 34.0 l
≈ 56 Weight
g 34 | |||||||||||||||||||||||||||
74000.W0010 | 9 | 14 | 20 | M10 | 14 | 42.5 | 70 | 60 | |||||||||||||||||||
£ 6.30 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
a 9 b 14 d1 20 d2 M10 h1 14 h2
≈ 42.5 l
≈ 70 Weight
g 60 | |||||||||||||||||||||||||||
74000.W0012 | 11 | 18 | 25 | M12 | 18 | 53.0 | 87 | 125 | |||||||||||||||||||
£ 10.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
a 11 b 18 d1 25 d2 M12 h1 18 h2
≈ 53.0 l
≈ 87 Weight
g 125 | |||||||||||||||||||||||||||
74000.W0016 | 15 | 22 | 32 | M16 | 22 | 66.5 | 109 | 248 | |||||||||||||||||||
£ 17.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
a 15 b 22 d1 32 d2 M16 h1 22 h2
≈ 66.5 l
≈ 109 Weight
g 248 | |||||||||||||||||||||||||||
74000.W0020 | 18 | 28 | 40 | M20 | 28 | 84.5 | 140 | 518 | |||||||||||||||||||
£ 31.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
a 18 b 28 d1 40 d2 M20 h1 28 h2
≈ 84.5 l
≈ 140 Weight
g 518 |
Malleable iron, tumble finish. Contact faces machined.
These economic clamping levers are ideal where a lacquered finish is required.