Clamping Levers
welded
Price & Availability | Article | Finish | d1 | d2 | d3 tol. H7 | d4 | d5 | h | l ≈ | t1 | t2 | Weight g | ||||||||||||||||||
74300.W0022 | Threaded Bore | 20 | M 8 | - | 8 | 20 | 33 | 65 | 15 | - | 97 | |||||||||||||||||||
£ 16.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Threaded Bore d1 20 d2 M 8 d3
tol. H7 - d4 8 d5 20 h 33 l
≈ 65 t1 15 t2 - Weight
g 97 |
Handle: free-cutting steel, finish-turned or ground, blackened.
Ball knob: plastic type 31 black.