Clamping Levers
welded
Price & Availability | Article | Finish | d1 | d2 | d3 tol. H7 | d4 | d5 | h | l ≈ | t1 | t2 | Weight g | ||||||||||||||||||
74300.W0022 | Threaded Bore | 20 | M 8 | - | 8 | 20 | 33 | 65 | 15 | - | 97 | |||||||||||||||||||
£ 16.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Threaded Bore d1 20 d2 M 8 d3
tol. H7 - d4 8 d5 20 h 33 l
≈ 65 t1 15 t2 - Weight
g 97 | ||||||||||||||||||||||||||||||
74300.W0032 | Threaded Bore | 22 | M10 | - | 8 | 20 | 37 | 82 | 15 | - | 113 | |||||||||||||||||||
£ 17.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Threaded Bore d1 22 d2 M10 d3
tol. H7 - d4 8 d5 20 h 37 l
≈ 82 t1 15 t2 - Weight
g 113 | ||||||||||||||||||||||||||||||
74300.W0038 | Threaded Bore | 25 | M12 | - | 10 | 25 | 42 | 96 | 18 | - | 165 | |||||||||||||||||||
£ 18.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Threaded Bore d1 25 d2 M12 d3
tol. H7 - d4 10 d5 25 h 42 l
≈ 96 t1 18 t2 - Weight
g 165 | ||||||||||||||||||||||||||||||
74300.W0042 | Threaded Bore | 28 | M12 | - | 12 | 30 | 47 | 110 | 18 | - | 262 | |||||||||||||||||||
£ 21.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Threaded Bore d1 28 d2 M12 d3
tol. H7 - d4 12 d5 30 h 47 l
≈ 110 t1 18 t2 - Weight
g 262 | ||||||||||||||||||||||||||||||
74300.W0048 | Threaded Bore | 32 | M16 | - | 12 | 32 | 52 | 124 | 23 | - | 354 | |||||||||||||||||||
£ 22.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Threaded Bore d1 32 d2 M16 d3
tol. H7 - d4 12 d5 32 h 52 l
≈ 124 t1 23 t2 - Weight
g 354 | ||||||||||||||||||||||||||||||
74300.W0052 | Threaded Bore | 36 | M16 | - | 14 | 35 | 58 | 138 | 24 | - | 519 | |||||||||||||||||||
£ 26.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Threaded Bore d1 36 d2 M16 d3
tol. H7 - d4 14 d5 35 h 58 l
≈ 138 t1 24 t2 - Weight
g 519 | ||||||||||||||||||||||||||||||
74300.W0058 | Threaded Bore | 40 | M20 | - | 16 | 40 | 64 | 152 | 27 | - | 715 | |||||||||||||||||||
£ 32.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Threaded Bore d1 40 d2 M20 d3
tol. H7 - d4 16 d5 40 h 64 l
≈ 152 t1 27 t2 - Weight
g 715 | ||||||||||||||||||||||||||||||
74300.W0020 | Smooth Bore | 20 | - | 10 | 8 | 20 | 33 | 67 | - | 16 | 91 | |||||||||||||||||||
£ 16.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Smooth Bore d1 20 d2 - d3
tol. H7 10 d4 8 d5 20 h 33 l
≈ 67 t1 - t2 16 Weight
g 91 | ||||||||||||||||||||||||||||||
74300.W0030 | Smooth Bore | 22 | - | 10 | 8 | 20 | 37 | 82 | - | 18 | 117 | |||||||||||||||||||
£ 17.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Smooth Bore d1 22 d2 - d3
tol. H7 10 d4 8 d5 20 h 37 l
≈ 82 t1 - t2 18 Weight
g 117 | ||||||||||||||||||||||||||||||
74300.W0035 | Smooth Bore | 25 | - | 12 | 10 | 25 | 42 | 96 | - | 21 | 170 | |||||||||||||||||||
£ 17.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Smooth Bore d1 25 d2 - d3
tol. H7 12 d4 10 d5 25 h 42 l
≈ 96 t1 - t2 21 Weight
g 170 | ||||||||||||||||||||||||||||||
74300.W0040 | Smooth Bore | 28 | - | 12 | 12 | 30 | 47 | 110 | - | 22 | 268 | |||||||||||||||||||
£ 21.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Smooth Bore d1 28 d2 - d3
tol. H7 12 d4 12 d5 30 h 47 l
≈ 110 t1 - t2 22 Weight
g 268 | ||||||||||||||||||||||||||||||
74300.W0045 | Smooth Bore | 32 | - | 16 | 12 | 32 | 52 | 124 | - | 25 | 351 | |||||||||||||||||||
£ 22.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Smooth Bore d1 32 d2 - d3
tol. H7 16 d4 12 d5 32 h 52 l
≈ 124 t1 - t2 25 Weight
g 351 | ||||||||||||||||||||||||||||||
74300.W0055 | Smooth Bore | 40 | - | 20 | 16 | 40 | 64 | 152 | - | 29 | 700 | |||||||||||||||||||
£ 32.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Smooth Bore d1 40 d2 - d3
tol. H7 20 d4 16 d5 40 h 64 l
≈ 152 t1 - t2 29 Weight
g 700 |
Handle: free-cutting steel, finish-turned or ground, blackened.
Ball knob: plastic type 31 black.